IESNA:LM-63-2002
[TEST]P1197943
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-827-U-T3R-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 2700K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4098
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
639.2 600.1 566.2 526.1 486 461.2 452.4 453.7 461.2 470.7
515.5 654.5 880.1 1106.3 1335.1 1510.3 1665.1 1786.7 1911.2 1991.1
1997.1 1898 1455.2 1267.8 1054.8 716.9 444.1 350.9 235.8 124.2
62.1 47.1 30 17.6 7 0 0
639.2 605.6 571.7 531.8 491.2 466.1 456.8 456 462.5 471.3
505.7 626.3 843.1 1097.3 1316.7 1499.2 1659.9 1798.9 1915.3 2007.7
2028.4 1946.6 1518.8 1299.9 1097 762.7 472.8 364.1 243.8 130.4
72.5 56.9 38.8 25.4 16.6 3.9 0
639.2 604.8 573 535.2 495.6 471 460.6 458.6 462.7 470.7
493.3 581.8 767.6 1010.1 1245.3 1454.9 1644.9 1807.4 1949.7 2068.3
2111.7 2075.8 1940.4 1525.6 1279.5 944.1 592.4 426.5 310.3 181.4
122.1 100.9 88.2 73.5 50.5 8.8 0
639.2 608.4 577.9 545 509.6 483.2 471.5 466.9 468.4 474.6
485.8 531.8 655 854.3 1091.3 1328.1 1561.3 1784.1 1983.4 2127.5
2215 2226.9 2162.2 2049.9 1866.1 1550.4 1266 972 651.6 301.8
153.2 100.9 76.3 50.5 19.9 0 0
639.2 609.7 584.1 556.4 527.7 505.7 492.5 487.3 486.5 491.4
499.7 516.8 571.7 695.1 885.3 1111 1363.3 1623.4 1881.7 2098.8
2256.9 2342.3 2345.7 2283.3 2198.7 2083 1921.3 1642.5 1222 738.1
315.2 109.7 45.8 25.6 10.1 0.8 0
639.2 614.9 592.1 573 552.3 535.7 526.6 522.5 522 525.9
533.4 544.2 567 617.7 721 880.4 1089 1327.1 1576 1822.9
2057.9 2256.9 2407.8 2468.6 2474.6 2471.7 2474.8 2404.9 2082.5 1480.3
825.5 277.9 70.6 26.1 6.5 0.5 0
639.2 620.1 602.7 590.3 580.5 574 572.7 575 579.7 585.9
595.2 608.2 625 652.9 699.5 779.2 903.2 1069.8 1257.7 1459.6
1679 1906 2127 2326.8 2503.3 2648 2799.3 2950.5 2947.6 2484.7
1542.9 653.4 170.3 48.1 14.5 1 0
639.2 627.1 616.7 610.7 610 613.6 621.1 634 646.5 661.5
681.7 702.1 722.5 750.2 786.5 842.6 929.6 1051.7 1194.8 1363.8
1556.4 1748.9 1949.5 2140.5 2386.8 2640.4 2948.4 3238 3383.4 3209.5
2530.5 1380.1 386.6 82.3 17.6 1.3 0
639.2 634.8 631.2 634.8 642.3 654.7 670.5 689.2 706.8 726.4
747.9 769.6 792.7 823.2 863.3 921.6 1002.3 1114.9 1254.9 1417.1
1613 1821.6 2054 2306.9 2580.9 2885.5 3206.9 3509.5 3665.3 3510.2
2762.9 1273 270.4 70.1 14.5 1.3 0
639.2 634.6 633.5 638.2 647.2 661.7 679.8 697.4 717.9 736.8
758 778.7 802.5 831 872.1 931.4 1013.9 1126.8 1269.6 1444.8
1643.6 1861.5 2099.1 2362.8 2643.8 2953.1 3275.5 3563.8 3692.4 3469.4
2604.5 1060 205.7 54.6 10.9 1 0
639.2 639.7 643.9 658.1 675.4 699 727.5 755.9 784.1 812.6
840.3 870.1 901.9 944.8 1007.5 1087.7 1186 1311.3 1461.4 1629.6
1809.2 1995.5 2196.9 2387.1 2561.5 2709.3 2823.7 2858.6 2731.3 2334.6
1497.9 439.7 80 24.6 6.2 2.1 0
639.2 642.1 649.8 665.4 687.6 715.6 746.4 778.7 810.5 839.5
867.7 895.2 924.4 960.1 1002.8 1060.8 1137.9 1231.8 1337.2 1446.1
1556.4 1667.4 1775 1860.2 1904.7 1905.2 1864.6 1772.5 1583 1314.9
853.2 286.5 63.9 21 8 3.1 0
639.2 642.6 652.2 667.7 690.7 716.9 744.5 771.2 793.7 810.8
820.6 826.8 828.9 832 838.2 848.3 875.2 932.4 1004.9 1075.8
1122.1 1143.3 1139.2 1081.5 954.7 787 600.9 393.9 229.3 123.7
66.3 29.2 12.2 4.9 1.8 0.3 0
639.2 644.1 649.8 660.7 668.7 673.1 673.6 663.3 644.4 612
566.5 509.6 444.9 379.6 316.8 258 205.5 170 157.6 156.1
157.6 156.6 140.8 111.5 79.7 53.3 35.5 26.9 22.3 18.1
14 8.8 3.6 1.6 0.5 0 0
639.2 644.4 643.1 634.3 615.4 586.7 547.6 491.2 417.4 331.8
251.8 186.3 139 113.9 104.8 103 101.7 100.2 97.6 94.7
90.3 80.7 66.5 51.8 39.9 31.6 25.1 19.7 15.3 11.4
7.5 3.6 1.6 0.5 0 0 0
639.2 640.8 627.1 593.9 544 479 390.5 293.5 210.7 152.9
122.4 109.2 101.2 94.5 88.5 83.6 81 78.2 75.6 73
68.8 61.6 52.3 42.4 33.4 26.7 21.5 16.6 12.4 8.5
4.4 2.1 0.8 0 0 0 0
639.2 636.1 604.5 549.2 472 376.3 266 181.9 135.9 120.1
112.3 105.1 96 85.1 74 64.7 57.7 54.6 56.7 59.8
59.8 56.2 49.7 41.4 32.6 25.9 20.2 15.8 11.6 7.8
4.9 2.1 0.8 0 0 0 0
639.2 634.3 587.5 508.8 403.7 279.5 182.4 135.3 122.9 116.2
109.2 99.4 87.7 75.3 63.4 53.3 45 40.9 39.1 38.6
38.8 38.8 37.8 34.4 30.3 25.9 21.7 17.3 14 11.1
8.3 4.9 1 0 0 0 0
639.2 633.5 573.5 480.3 355.6 228 149.8 127.6 120.6 114.1
105.3 93.9 81.5 68.8 58 48.9 43.2 40.1 38 36.2
34.4 32.9 31.6 30 27.9 25.1 21.5 18.1 15.5 12.7
9.3 5.7 1 0 0 0 0
639.2 630.4 560.8 454.7 318.1 194.6 136.4 125.3 119.3 111.8
102.2 91.6 80.2 67.8 56.9 48.9 44 41.4 39.6 38
36 34.4 32.6 30.8 28.5 24.6 19.7 16.8 14 11.1
7.8 3.6 0.5 0 0 0 0
639.2 630.2 556.9 445.1 302.8 182.2 132.2 124.2 118.8 110.8
100.9 91.1 80.5 68.8 57.7 49.2 44.5 41.9 39.9 38.3
36.7 34.9 32.9 30.5 27.2 22 16 13.5 10.9 8
5.2 1.8 0 0 0 0 0
639.2 630.7 554.6 441.2 296.3 178.3 132.2 124 118.3 110.5
100.4 90.6 80.5 68.6 57.5 48.9 44.5 41.9 40.1 38.6
37 34.9 32.9 30.5 26.9 21.2 15.5 13.2 10.4 7.8
4.7 1.6 0 0 0 0 0
